??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
22350.0920 Locating Bushings
HELP_VARIABLE
Company
Halder
Description
EH 22350. - Locating Bushings for lifting pins
Bill of material
22350.0920 Locating Bushings
BESTNR
Ref. No.
22350.0920
D1
H11
12 mm
L
for nominal length
15 mm
D2
Thread
M 24x1.5
D3
-0.2
32 mm
D4
+0.3
14.7 mm
L1
35.5 mm
L2
24 mm
SW
27 mm
X
1.5 mm
F1
3.5 kN
F2
3.2 kN
F3
2.8 kN
AM
Starting torque max.
220 Nm
KB
for Lifting Pins
22350.0631 / .0731
G
Weight
94 g
Embedded user actions